IESNA:LM-63-2002
[TEST]P950510
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29447
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4049.2 4354.5 4682.4 5011.8 5264.3 5418.9 5512.9 5565.7 5624 5691.6
5778.6 5896.7 6056 6244 6472.4 6856.9 7438.1 8208.8 9160.5 10350.7
11910.7 13701.5 15608 17342 18390.1 17857.9 16792.7 15365.6 13651 11607.7
9022.9 6446.7 4219.4 2452.7 1079.1 334.1 0
4049.2 4371 4740 5105.6 5375.2 5539.2 5616.7 5635.8 5648.4 5659.6
5677.6 5716.1 5786.7 5875.2 6021.2 6326.2 6860.8 7636 8646 9850.2
11292.4 12952.8 14868.4 16939.3 19015.6 19567.2 18397.1 16891.4 15310.6 13512.2
10994.1 8286.8 5767.4 3511 1640.8 522.9 0
4049.2 4387.6 4797.8 5199.3 5486.2 5659.3 5720.3 5705.9 5672.9 5627.6
5576.6 5535.4 5517.6 5506.7 5570.1 5795.4 6283.6 7063.3 8131.4 9349.6
10674.3 12204.4 14128.7 16536.4 19641.3 21276.6 20001.4 18417.3 16970.3 15416.9
12965.3 10126.9 7315.3 4569.4 2202.5 711.6 0
4049.2 4411.1 4855 5283.7 5585.2 5748.8 5776.4 5707 5599.1 5474.7
5344.5 5227.9 5139.1 5078.5 5123.8 5389.8 5982 6889.6 8054.8 9334
10677 12128.7 13833.7 15944.5 18906.4 21193.7 20318.8 18566.1 17036.9 15464.7
13142.2 10380.2 7630.1 4921.1 2501.6 878.5 0
4049.2 4434.6 4912.4 5368.1 5684.1 5838 5832.7 5707.9 5525.3 5321.8
5112.3 4920.6 4760.5 4650.2 4677.7 4984.3 5680.4 6715.9 7978 9318.5
10679.6 12052.9 13538.6 15352.8 18171.4 21110.8 20636.1 18714.8 17103.5 15512.4
13319.2 10633.5 7944.9 5272.8 2800.7 1045.4 0
4049.2 4448.5 4943.4 5418.9 5744.1 5881.5 5834.2 5645 5386.4 5117.5
4864.2 4645.6 4474 4381 4490.7 4972.2 5893.3 7180.1 8721.8 10391.5
12062.5 13704.7 15377.1 17209.2 19928.2 22720 22681.2 20845.7 19009.1 17003.3
14479.1 11515.2 8610.9 5731.2 3177.4 1233.7 0
4049.2 4462.5 4974.5 5469.7 5803.8 5925 5835.8 5582 5247.5 4913.1
4616 4370.5 4187.5 4111.7 4303.7 4960.1 6106.1 7644.4 9465.8 11464.3
13445.4 15356.6 17215.4 19065.5 21684.9 24329.5 24726.5 22976.4 20914.5 18494.2
15639 12397 9276.5 6189.6 3553.9 1422 0
4049.2 4469.5 4993.3 5497.2 5830.5 5939.6 5820.2 5524.4 5146.4 4786.7
4483 4239.7 4066.2 4016.4 4281.5 5061.7 6353.2 8093.8 10204.1 12545.3
14872.2 17122 19320 21449.3 24237.2 26757.8 27081.1 25341.2 22949.5 20018.3
16712 13157.9 9676.2 6356.3 3648.5 1430.1 0
4049.2 4476.5 5012.3 5524.6 5857.1 5954.2 5804.7 5466.6 5045.2 4660.2
4350.3 4109 3944.8 3921 4259.3 5163.3 6600.3 8543.1 10942.7 13626.1
16299.1 18887.3 21424.6 23833 26789.5 29185.9 29435.6 27705.9 24984.4 21542.3
17784.9 13919 10075.6 6522.9 3743.1 1438 0
4049.2 4473.4 5026.6 5537.8 5867.2 5955.7 5786.4 5425.9 4983.1 4591.5
4285.4 4047.7 3887.6 3879.9 4255.9 5216.1 6723.3 8807 11390.9 14260.8
17161.8 19921.3 22654.5 25358.1 28437.7 30709.4 30732.7 28722.1 25549.2 21599.4
17497.4 13424.9 9280.9 5898.2 3242.8 1207.3 0
4049.2 4476.5 5012.3 5524.6 5857.1 5954.2 5804.7 5466.6 5045.2 4660.2
4350.3 4109 3944.8 3921 4259.3 5163.3 6600.3 8543.1 10942.7 13626.1
16299.1 18887.3 21424.6 23833 26789.5 29185.9 29435.6 27705.9 24984.4 21542.3
17784.9 13919 10075.6 6522.9 3743.1 1438 0
4049.2 4469.5 4993.3 5497.2 5830.5 5939.6 5820.2 5524.4 5146.4 4786.7
4483 4239.7 4066.2 4016.4 4281.5 5061.7 6353.2 8093.8 10204.1 12545.3
14872.2 17122 19320 21449.3 24237.2 26757.8 27081.1 25341.2 22949.5 20018.3
16712 13157.9 9676.2 6356.3 3648.5 1430.1 0
4049.2 4462.5 4974.5 5469.7 5803.8 5925 5835.8 5582 5247.5 4913.1
4616 4370.5 4187.5 4111.7 4303.7 4960.1 6106.1 7644.4 9465.8 11464.3
13445.4 15356.6 17215.4 19065.5 21684.9 24329.5 24726.5 22976.4 20914.5 18494.2
15639 12397 9276.5 6189.6 3553.9 1422 0
4049.2 4448.5 4943.4 5418.9 5744.1 5881.5 5834.2 5645 5386.4 5117.5
4864.2 4645.6 4474 4381 4490.7 4972.2 5893.3 7180.1 8721.8 10391.5
12062.5 13704.7 15377.1 17209.2 19928.2 22720 22681.2 20845.7 19009.1 17003.3
14479.1 11515.2 8610.9 5731.2 3177.4 1233.7 0
4049.2 4434.6 4912.4 5368.1 5684.1 5838 5832.7 5707.9 5525.3 5321.8
5112.3 4920.6 4760.5 4650.2 4677.7 4984.3 5680.4 6715.9 7978 9318.5
10679.6 12052.9 13538.6 15352.8 18171.4 21110.8 20636.1 18714.8 17103.5 15512.4
13319.2 10633.5 7944.9 5272.8 2800.7 1045.4 0
4049.2 4411.1 4855 5283.7 5585.2 5748.8 5776.4 5707 5599.1 5474.7
5344.5 5227.9 5139.1 5078.5 5123.8 5389.8 5982 6889.6 8054.8 9334
10677 12128.7 13833.7 15944.5 18906.4 21193.7 20318.8 18566.1 17036.9 15464.7
13142.2 10380.2 7630.1 4921.1 2501.6 878.5 0
4049.2 4387.6 4797.8 5199.3 5486.2 5659.3 5720.3 5705.9 5672.9 5627.6
5576.6 5535.4 5517.6 5506.7 5570.1 5795.4 6283.6 7063.3 8131.4 9349.6
10674.3 12204.4 14128.7 16536.4 19641.3 21276.6 20001.4 18417.3 16970.3 15416.9
12965.3 10126.9 7315.3 4569.4 2202.5 711.6 0
4049.2 4371 4740 5105.6 5375.2 5539.2 5616.7 5635.8 5648.4 5659.6
5677.6 5716.1 5786.7 5875.2 6021.2 6326.2 6860.8 7636 8646 9850.2
11292.4 12952.8 14868.4 16939.3 19015.6 19567.2 18397.1 16891.4 15310.6 13512.2
10994.1 8286.8 5767.4 3511 1640.8 522.9 0
4049.2 4354.5 4682.4 5011.8 5264.3 5418.9 5512.9 5565.7 5624 5691.6
5778.6 5896.7 6056 6244 6472.4 6856.9 7438.1 8208.8 9160.5 10350.7
11910.7 13701.5 15608 17342 18390.1 17857.9 16792.7 15365.6 13651 11607.7
9022.9 6446.7 4219.4 2452.7 1079.1 334.1 0
4049.2 4321.1 4608.6 4890 5110.3 5249.7 5336.5 5386.9 5438.2 5501.7
5592.5 5719.2 5884.4 6074.1 6309.8 6649.7 7136 7772.8 8572.3 9523
10662.8 11860.2 12921.8 13674.1 13862.1 13070.5 11950.3 10617.3 9162.8 7586
5778.4 4044.4 2605.7 1508.1 678.4 222.2 0
4049.2 4287.7 4534.8 4768.3 4956.3 5080.6 5160.2 5208 5252.2 5311.7
5406.5 5541.6 5713 5904.5 6147.2 6442.4 6833.9 7336.8 7984.2 8695.1
9414.8 10018.9 10235.7 10006.2 9334 8283 7107.9 5869 4674.6 3564.4
2533.9 1642.1 992.1 563.7 277.8 110.3 0
4049.2 4252.1 4461.1 4655.8 4807.6 4912.2 4977.5 5008.7 5033.1 5066
5125.7 5218.9 5339.7 5465.7 5609.2 5770.1 5974.2 6241.3 6592.8 6967.3
7314.7 7540.3 7490.6 7140.7 6489.5 5608.9 4710.5 3830.4 3015.9 2305.7
1673.4 1134 730.6 449.4 240.2 99.6 0
4049.2 4216.7 4387.6 4543.3 4659.1 4743.8 4794.7 4809.3 4814 4820.2
4844.8 4896 4966.3 5026.9 5071.3 5097.7 5114.3 5145.9 5201.4 5239.4
5214.6 5061.5 4745.3 4275.3 3644.9 2934.8 2313.3 1791.8 1357.2 1047
813 625.9 469.2 335.3 202.8 88.9 0
4049.2 4181 4313.5 4433.8 4526.1 4586.8 4614 4599.6 4559.8 4511
4462.8 4430.7 4415.6 4397 4361.8 4301.7 4218.9 4133.4 4054 3988.5
3917 3796.3 3596.1 3314 2947.6 2509.1 2114.6 1735.4 1373.4 1095.6
857.1 655.9 481.7 337.5 201.7 87.8 0
4049.2 4145.2 4239.6 4324.2 4392.9 4429.9 4433.3 4389.8 4305.6 4201.8
4081.1 3965.3 3864.6 3766.7 3652.7 3505.7 3323.6 3121.3 2906.9 2737.5
2619.4 2531.1 2446.9 2352.5 2250.2 2083.3 1915.8 1678.9 1389.4 1144.4
901.2 686 494.1 340 200.4 86.7 0
4049.2 4111.1 4170.4 4227.7 4278.9 4300.8 4283.8 4210 4082.8 3933.5
3766.7 3614.3 3486.9 3377 3269.1 3141.9 2990.3 2823 2645.2 2504.6
2411.2 2349.7 2305.1 2252.2 2171.4 2031 1891.1 1692.7 1453.4 1235.1
1002.8 784.7 577.7 401.5 245.5 105 0
4049.2 4076.9 4101.3 4131.3 4164.5 4171.7 4134.4 4030.3 3860 3665.1
3452.6 3263.3 3109.2 2987.2 2885.4 2778.2 2657 2524.6 2383.5 2271.7
2203 2168.3 2163.2 2152 2092.7 1978.8 1866.4 1706.4 1517.3 1325.7
1104.4 883.3 661.1 463 290.6 123.5 0
4049.2 4043.8 4036 4042.2 4054.7 4056.2 4006.5 3879.9 3684.8 3465.8
3248.2 3077.3 2953 2861.3 2780.5 2686.5 2573.9 2448 2305.8 2171.4
2071.2 2016.8 2022.3 2027.7 2010.6 1968.7 1867.7 1703 1517.3 1340.9
1174.7 999.1 799.4 581.1 378.4 160 0
4049.2 4007 3971.5 3958.8 3965 3972.8 3939.7 3838.7 3674 3487
3305.7 3147.2 3007.9 2885.7 2770.4 2649.5 2517.2 2376.5 2236.7 2111.9
2002.1 1920.2 1876.7 1850.6 1826 1797.4 1737.2 1629.6 1493.2 1341.2
1168.8 996 799 587.6 386.9 170.9 0
4049.2 3977.1 3915.3 3883.9 3886.1 3908.1 3908.8 3850 3726.8 3565.2
3395.8 3234.2 3076.8 2926.6 2781.6 2637.1 2489 2339.3 2200.3 2081.5
1975 1893.5 1834.4 1789.1 1746.3 1697.7 1631.2 1541.4 1430.4 1298.2
1135.7 969.4 776.7 576.8 375.2 166.3 0
4049.2 3947.4 3858.9 3809.2 3807.1 3843.8 3878 3861.2 3779.6 3643.4
3486 3321.3 3146.1 2967.5 2793 2624.7 2460.9 2302 2164.1 2051
1948.2 1866.9 1792.3 1727.5 1666.5 1598.1 1525.1 1453.1 1367.7 1255.2
1102.4 942.8 754.4 565.9 363.6 161.6 0
4049.2 3920.6 3811.6 3747 3745 3802.5 3883.6 3929 3897.3 3777.6
3606.7 3420.5 3228.5 3033.2 2843.2 2660.7 2486.9 2323.1 2181.9 2067.8
1974.3 1906.2 1848.1 1787.5 1719.1 1631.5 1538 1449.1 1353.7 1234.7
1082.8 923 737.7 554.1 350.4 159.1 0
4049.2 3893.8 3764.6 3684.8 3682.8 3761.5 3889.2 3996.7 4015 3912.2
3727.6 3519.7 3310.8 3099.1 2893.2 2696.6 2512.8 2344.4 2199.9 2084.4
2000.5 1945.4 1903.7 1847.5 1771.6 1664.9 1550.7 1445 1339.7 1214.3
1063.1 903.1 721 542.3 337.2 156.6 0
4049.2 3870.4 3722.9 3632.5 3626.4 3717 3877.7 4032.7 4090.4 4010.2
3824.1 3597.1 3375 3160.6 2954.1 2757.4 2571.5 2400 2252.7 2136.2
2049.3 1990.1 1951.9 1904 1836.6 1740.6 1631.8 1519.9 1405.6 1266.2
1101.6 934.5 747.1 540.1 326 156.2 0
4049.2 3846.9 3681.3 3580 3569.9 3672.9 3866.2 4068.6 4165.8 4108.3
3920.6 3674.4 3439.3 3222.3 3015.2 2818.3 2630.3 2455.8 2305.5 2187.8
2097.9 2034.7 2000.1 1960.6 1901.5 1816.4 1713.1 1595 1471.5 1317.9
1140.2 965.7 773 537.9 314.6 155.7 0
4049.2 3823.3 3643.5 3533.7 3517.8 3619 3819.4 4030.9 4148.3 4118.8
3956.6 3714.5 3472 3258.5 3058.7 2872.1 2692.1 2522.6 2374.8 2256.1
2159.2 2091.7 2050.1 2010 1951.7 1870 1764.3 1643.6 1513.4 1355.9
1174.5 995.2 797.9 529.2 290.6 137.4 0
4049.2 3799.8 3605.6 3487.5 3465.8 3565.2 3772.6 3993.3 4130.8 4129.2
3992.5 3754.8 3504.6 3294.8 3102.2 2925.8 2754.1 2589.4 2444.1 2324.5
2220.4 2148.9 2100 2059.6 2002.1 1923.6 1815.6 1692.1 1555.4 1393.8
1208.9 1024.7 822.7 520.5 266.5 118.9 0
4049.2 3781.7 3576.5 3452.9 3424.4 3512.4 3697.4 3893.7 4016.9 4020.5
3903.3 3691.2 3456.3 3250.4 3070.5 2911.2 2757.7 2607.3 2469.8 2354
2258.3 2193.8 2147.5 2107.6 2050.2 1967.7 1854.5 1725.7 1585.7 1423.4
1235.9 1053.2 844.3 566.5 309.5 136.9 0
4049.2 3763.3 3547.3 3418.4 3382.9 3459.5 3622.2 3794.1 3903.2 3911.7
3814.3 3627.8 3407.8 3205.8 3038.9 2896.6 2761.1 2625.2 2495.4 2383.5
2296.2 2238.7 2195.2 2155.4 2098.4 2011.9 1893.3 1759.2 1616 1453.1
1262.9 1081.4 865.8 612.5 352.7 155.1 0
4049.2 3748.6 3527 3394.1 3355.9 3424.6 3569.1 3715.8 3807.1 3812.9
3726.3 3559.6 3359 3166.8 3002.9 2863.5 2733 2601.4 2474 2368.6
2295.3 2246.8 2206.4 2166.8 2110.8 2023.8 1905.6 1771.2 1627.5 1466.8
1277.2 1094.8 883.5 642.7 390 170.1 0
4049.2 3733.8 3506.6 3369.9 3328.6 3389.6 3516 3637.5 3711.3 3713.9
3638.7 3491.4 3309.9 3127.8 2967 2830.3 2704.9 2577.8 2452.7 2353.7
2294.7 2254.9 2217.6 2178.1 2123.3 2035.8 1917.7 1783 1639 1480.5
1291.5 1108.2 901.2 672.8 427.3 185.2 0
4049.2 3722.3 3492.2 3353.3 3312.9 3372.1 3491.6 3601.4 3665.1 3665.3
3596.4 3463.1 3295.5 3118.3 2952.5 2804 2666.6 2530.4 2398.5 2305.5
2256.1 2223.5 2190.2 2150.5 2096.2 2011.4 1894.2 1761.4 1621.4 1465.9
1284.4 1098.2 896.9 670.9 424.2 181.5 0
4049.2 3710.8 3477.7 3336.8 3297.2 3354.7 3467.3 3565.2 3618.8 3616.5
3554.3 3434.7 3280.9 3108.9 2938.2 2777.9 2628.7 2483 2344.4 2257.4
2217.6 2192.1 2162.9 2122.8 2069.4 1987 1870.8 1740 1603.8 1451.3
1277.2 1088 892.7 668.9 421.1 177.4 0
4049.2 3700.2 3466.7 3326.9 3288.8 3347.5 3458 3553.4 3604.1 3600.2
3538.9 3427.7 3280.9 3110.1 2935.1 2764.1 2602.9 2445.5 2300.4 2216.7
2180 2158.4 2133.4 2093.6 2039.2 1955.3 1840 1711.4 1576.5 1425.2
1255.3 1065.9 863 643.9 401.5 167.5 0
4049.2 3689.5 3455.7 3317.1 3280.4 3340.4 3448.7 3541.4 3589.3 3583.9
3523.7 3420.7 3280.9 3111.5 2932 2750.2 2577.5 2408.1 2256.4 2176.1
2142.4 2124.8 2103.9 2064.2 2009.1 1923.6 1809.4 1682.8 1549.1 1399.2
1233.4 1043.8 833.2 618.7 381.9 157.2 0
4049.2 3676.3 3444.8 3309.6 3277 3339.1 3447.9 3539.6 3584.6 3576.9
3514.7 3418.4 3283.2 3113.8 2930.5 2742.5 2562.2 2383.5 2228.2 2148.9
2116.3 2100.7 2082.1 2041.7 1985.8 1895.6 1785.3 1661 1524.3 1375.1
1210.4 1025.5 798.7 596.7 362 147.6 0
4049.2 3689.5 3455.7 3317.1 3280.4 3340.4 3448.7 3541.4 3589.3 3583.9
3523.7 3420.7 3280.9 3111.5 2932 2750.2 2577.5 2408.1 2256.4 2176.1
2142.4 2124.8 2103.9 2064.2 2009.1 1923.6 1809.4 1682.8 1549.1 1399.2
1233.4 1043.8 833.2 618.7 381.9 157.2 0
4049.2 3700.2 3466.7 3326.9 3288.8 3347.5 3458 3553.4 3604.1 3600.2
3538.9 3427.7 3280.9 3110.1 2935.1 2764.1 2602.9 2445.5 2300.4 2216.7
2180 2158.4 2133.4 2093.6 2039.2 1955.3 1840 1711.4 1576.5 1425.2
1255.3 1065.9 863 643.9 401.5 167.5 0
4049.2 3710.8 3477.7 3336.8 3297.2 3354.7 3467.3 3565.2 3618.8 3616.5
3554.3 3434.7 3280.9 3108.9 2938.2 2777.9 2628.7 2483 2344.4 2257.4
2217.6 2192.1 2162.9 2122.8 2069.4 1987 1870.8 1740 1603.8 1451.3
1277.2 1088 892.7 668.9 421.1 177.4 0
4049.2 3722.3 3492.2 3353.3 3312.9 3372.1 3491.6 3601.4 3665.1 3665.3
3596.4 3463.1 3295.5 3118.3 2952.5 2804 2666.6 2530.4 2398.5 2305.5
2256.1 2223.5 2190.2 2150.5 2096.2 2011.4 1894.2 1761.4 1621.4 1465.9
1284.4 1098.2 896.9 670.9 424.2 181.5 0
4049.2 3733.8 3506.6 3369.9 3328.6 3389.6 3516 3637.5 3711.3 3713.9
3638.7 3491.4 3309.9 3127.8 2967 2830.3 2704.9 2577.8 2452.7 2353.7
2294.7 2254.9 2217.6 2178.1 2123.3 2035.8 1917.7 1783 1639 1480.5
1291.5 1108.2 901.2 672.8 427.3 185.2 0
4049.2 3748.6 3527 3394.1 3355.9 3424.6 3569.1 3715.8 3807.1 3812.9
3726.3 3559.6 3359 3166.8 3002.9 2863.5 2733 2601.4 2474 2368.6
2295.3 2246.8 2206.4 2166.8 2110.8 2023.8 1905.6 1771.2 1627.5 1466.8
1277.2 1094.8 883.5 642.7 390 170.1 0
4049.2 3763.3 3547.3 3418.4 3382.9 3459.5 3622.2 3794.1 3903.2 3911.7
3814.3 3627.8 3407.8 3205.8 3038.9 2896.6 2761.1 2625.2 2495.4 2383.5
2296.2 2238.7 2195.2 2155.4 2098.4 2011.9 1893.3 1759.2 1616 1453.1
1262.9 1081.4 865.8 612.5 352.7 155.1 0
4049.2 3781.7 3576.5 3452.9 3424.4 3512.4 3697.4 3893.7 4016.9 4020.5
3903.3 3691.2 3456.3 3250.4 3070.5 2911.2 2757.7 2607.3 2469.8 2354
2258.3 2193.8 2147.5 2107.6 2050.2 1967.7 1854.5 1725.7 1585.7 1423.4
1235.9 1053.2 844.3 566.5 309.5 136.9 0
4049.2 3799.8 3605.6 3487.5 3465.8 3565.2 3772.6 3993.3 4130.8 4129.2
3992.5 3754.8 3504.6 3294.8 3102.2 2925.8 2754.1 2589.4 2444.1 2324.5
2220.4 2148.9 2100 2059.6 2002.1 1923.6 1815.6 1692.1 1555.4 1393.8
1208.9 1024.7 822.7 520.5 266.5 118.9 0
4049.2 3823.3 3643.5 3533.7 3517.8 3619 3819.4 4030.9 4148.3 4118.8
3956.6 3714.5 3472 3258.5 3058.7 2872.1 2692.1 2522.6 2374.8 2256.1
2159.2 2091.7 2050.1 2010 1951.7 1870 1764.3 1643.6 1513.4 1355.9
1174.5 995.2 797.9 529.2 290.6 137.4 0
4049.2 3846.9 3681.3 3580 3569.9 3672.9 3866.2 4068.6 4165.8 4108.3
3920.6 3674.4 3439.3 3222.3 3015.2 2818.3 2630.3 2455.8 2305.5 2187.8
2097.9 2034.7 2000.1 1960.6 1901.5 1816.4 1713.1 1595 1471.5 1317.9
1140.2 965.7 773 537.9 314.6 155.7 0
4049.2 3870.4 3722.9 3632.5 3626.4 3717 3877.7 4032.7 4090.4 4010.2
3824.1 3597.1 3375 3160.6 2954.1 2757.4 2571.5 2400 2252.7 2136.2
2049.3 1990.1 1951.9 1904 1836.6 1740.6 1631.8 1519.9 1405.6 1266.2
1101.6 934.5 747.1 540.1 326 156.2 0
4049.2 3893.8 3764.6 3684.8 3682.8 3761.5 3889.2 3996.7 4015 3912.2
3727.6 3519.7 3310.8 3099.1 2893.2 2696.6 2512.8 2344.4 2199.9 2084.4
2000.5 1945.4 1903.7 1847.5 1771.6 1664.9 1550.7 1445 1339.7 1214.3
1063.1 903.1 721 542.3 337.2 156.6 0
4049.2 3920.6 3811.6 3747 3745 3802.5 3883.6 3929 3897.3 3777.6
3606.7 3420.5 3228.5 3033.2 2843.2 2660.7 2486.9 2323.1 2181.9 2067.8
1974.3 1906.2 1848.1 1787.5 1719.1 1631.5 1538 1449.1 1353.7 1234.7
1082.8 923 737.7 554.1 350.4 159.1 0
4049.2 3947.4 3858.9 3809.2 3807.1 3843.8 3878 3861.2 3779.6 3643.4
3486 3321.3 3146.1 2967.5 2793 2624.7 2460.9 2302 2164.1 2051
1948.2 1866.9 1792.3 1727.5 1666.5 1598.1 1525.1 1453.1 1367.7 1255.2
1102.4 942.8 754.4 565.9 363.6 161.6 0
4049.2 3977.1 3915.3 3883.9 3886.1 3908.1 3908.8 3850 3726.8 3565.2
3395.8 3234.2 3076.8 2926.6 2781.6 2637.1 2489 2339.3 2200.3 2081.5
1975 1893.5 1834.4 1789.1 1746.3 1697.7 1631.2 1541.4 1430.4 1298.2
1135.7 969.4 776.7 576.8 375.2 166.3 0
4049.2 4007 3971.5 3958.8 3965 3972.8 3939.7 3838.7 3674 3487
3305.7 3147.2 3007.9 2885.7 2770.4 2649.5 2517.2 2376.5 2236.7 2111.9
2002.1 1920.2 1876.7 1850.6 1826 1797.4 1737.2 1629.6 1493.2 1341.2
1168.8 996 799 587.6 386.9 170.9 0
4049.2 4043.8 4036 4042.2 4054.7 4056.2 4006.5 3879.9 3684.8 3465.8
3248.2 3077.3 2953 2861.3 2780.5 2686.5 2573.9 2448 2305.8 2171.4
2071.2 2016.8 2022.3 2027.7 2010.6 1968.7 1867.7 1703 1517.3 1340.9
1174.7 999.1 799.4 581.1 378.4 160 0
4049.2 4076.9 4101.3 4131.3 4164.5 4171.7 4134.4 4030.3 3860 3665.1
3452.6 3263.3 3109.2 2987.2 2885.4 2778.2 2657 2524.6 2383.5 2271.7
2203 2168.3 2163.2 2152 2092.7 1978.8 1866.4 1706.4 1517.3 1325.7
1104.4 883.3 661.1 463 290.6 123.5 0
4049.2 4111.1 4170.4 4227.7 4278.9 4300.8 4283.8 4210 4082.8 3933.5
3766.7 3614.3 3486.9 3377 3269.1 3141.9 2990.3 2823 2645.2 2504.6
2411.2 2349.7 2305.1 2252.2 2171.4 2031 1891.1 1692.7 1453.4 1235.1
1002.8 784.7 577.7 401.5 245.5 105 0
4049.2 4145.2 4239.6 4324.2 4392.9 4429.9 4433.3 4389.8 4305.6 4201.8
4081.1 3965.3 3864.6 3766.7 3652.7 3505.7 3323.6 3121.3 2906.9 2737.5
2619.4 2531.1 2446.9 2352.5 2250.2 2083.3 1915.8 1678.9 1389.4 1144.4
901.2 686 494.1 340 200.4 86.7 0
4049.2 4181 4313.5 4433.8 4526.1 4586.8 4614 4599.6 4559.8 4511
4462.8 4430.7 4415.6 4397 4361.8 4301.7 4218.9 4133.4 4054 3988.5
3917 3796.3 3596.1 3314 2947.6 2509.1 2114.6 1735.4 1373.4 1095.6
857.1 655.9 481.7 337.5 201.7 87.8 0
4049.2 4216.7 4387.6 4543.3 4659.1 4743.8 4794.7 4809.3 4814 4820.2
4844.8 4896 4966.3 5026.9 5071.3 5097.7 5114.3 5145.9 5201.4 5239.4
5214.6 5061.5 4745.3 4275.3 3644.9 2934.8 2313.3 1791.8 1357.2 1047
813 625.9 469.2 335.3 202.8 88.9 0
4049.2 4252.1 4461.1 4655.8 4807.6 4912.2 4977.5 5008.7 5033.1 5066
5125.7 5218.9 5339.7 5465.7 5609.2 5770.1 5974.2 6241.3 6592.8 6967.3
7314.7 7540.3 7490.6 7140.7 6489.5 5608.9 4710.5 3830.4 3015.9 2305.7
1673.4 1134 730.6 449.4 240.2 99.6 0
4049.2 4287.7 4534.8 4768.3 4956.3 5080.6 5160.2 5208 5252.2 5311.7
5406.5 5541.6 5713 5904.5 6147.2 6442.4 6833.9 7336.8 7984.2 8695.1
9414.8 10018.9 10235.7 10006.2 9334 8283 7107.9 5869 4674.6 3564.4
2533.9 1642.1 992.1 563.7 277.8 110.3 0
4049.2 4321.1 4608.6 4890 5110.3 5249.7 5336.5 5386.9 5438.2 5501.7
5592.5 5719.2 5884.4 6074.1 6309.8 6649.7 7136 7772.8 8572.3 9523
10662.8 11860.2 12921.8 13674.1 13862.1 13070.5 11950.3 10617.3 9162.8 7586
5778.4 4044.4 2605.7 1508.1 678.4 222.2 0
4049.2 4354.5 4682.4 5011.8 5264.3 5418.9 5512.9 5565.7 5624 5691.6
5778.6 5896.7 6056 6244 6472.4 6856.9 7438.1 8208.8 9160.5 10350.7
11910.7 13701.5 15608 17342 18390.1 17857.9 16792.7 15365.6 13651 11607.7
9022.9 6446.7 4219.4 2452.7 1079.1 334.1 0
